Technopolymer, aluminium, stainless steel
Handle shanks
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish. Supplied assembled. The handle shank connection to the tube avoids tube rotation.
Standard executions
Pass-through holes for cylindrical-head screws with hexagon socket.
- M.1043-EP: aluminium tube, epoxy resin coating, metalflake graphite colour, matte finish. Highly resistant to wear, scratches and chemical agents. Avoid continuous and prolonged contact with boiling water or steam.
- M.1043-AN: anodised aluminium tube, natural colour.
- M.1043-SST: AISI 304 stainless steel tube.
Threaded blind holes.
- M.1043-BM-EP: aluminium tube, epoxy resin coating, metalflake graphite colour, matte finish. Highly resistant to wear, scratches and chemical agents. Avoid continuous and prolonged contact with boiling water or steam.
- M.1043 BM-AN: anodised aluminium tube, natural colour.
- M.1043-BM-SST: AISI 304 stainless steel tube.
Technical data
Tensile stress: F2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.
Accessories on request
DS-M.1043: spacer sleeves for side shank with connection for tube Ø30 in polyamide based (PA) technopolymer to increase the distance between the handle and the fitting surface (see table).
| Code | Description | d4 | h5 | h6 | For handle |
| 15291 | DS-M.1043/30-10 | 4 | 10 | 6 | M.1043/30 |
| 15293 | DS-M.1043/30-20 | 4 | 20 | 15 | M.1043/30 |