SELF-SANITISATION AGAINST BACTERIA AND FUNGI
M.743 Inclined bridge handles
Technopolymer
Material
High-resilience polypropylene based (PP) technopolymer handle, RAL 9005 black colour or RAL 7035 (C3) grey colour, matte finish.
Standard execution
Brass bosses, threaded blind holes.
Features and applications
The inclined shape of the handle guarantees an ergonomic grip.
Suitable for sliding door applications.
Technical data
Tensile stress and impact strength: the values F1, F2, F3, L1, L2 and L3 indicated in the table were obtained during breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.