GN 430 - GN 430.1 Guard safety ledge handles

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium profile.

Ends

Glass-fibre reinforced polyamide based (PA) technopolymer, colour black, matte finish.

Standard executions

Assembly by means of M6 screws, not included in the supply.

EL: anodised aluminium, natural colour, matte finish.

SW: epoxy resin coating, RAL 9005 colour black, matte finish.

  • GN 430: handle without label holder.
  • GN 430.1: handle with label holder.
General information

Features and applications

GN 430 and GN 430.1 handles are remarkably suitable for applications on revolving doors, sliding doors or drawers.

GN 430.1 handle is supplied with an end assembled with the paper stripe and protective film inserted into the housing for label holder. It is possible to create customised labels to apply on GN 430.1 handles.

Maximum load 400 N, maximum tightening torque 4 Nm.

The fitting groove allows fastening the handle in different positions within the dimension f, by means of M6 screws (minimum 10 mm of screwing depth).

GN 430 - Without housing for label holder 
Other executions

Special executions on request

Different lengths.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT