RH-EE-03 Folding handles with recessed tray

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Pass-through holes for M4 countersunk-head screws.

  • RHEE-03.39: AISI 304 stainless steel with electropolished finish.

Return spring, from the operating position to the resting position, made from AISI 304 stainless steel.

  • RHEE-03.49: AISI 316L stainless steel with electropolished finish.

Return spring, from the operating position to the resting position, made from AISI 316L stainless steel.

General information

Applications

RH-EE-03 series flush pull handles are generally used on devices where it is requested to save space.

RHEE-03.49 - AISI 316L stainless steel 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.