GN 436.1 Slotted control knobs

with graduations, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

AISI 304 stainless steel, sandblasted matte finish.

Standard executions

H8 reamed hole. Assembly by means of a supplied stainless steel transversal grub screw with hexagon socket.

  • GN 436.1-A: knob with triangular index.
  • GN 436.1-B: knob with plain surface, without index and without graduation.
  • GN 436.1-S: knob with standard graduation, 20 marks, numbering from 0 to 9 increases as the knob is turned clockwise.
General information

Features and applications

The graduated scale or triangular index of GN 436.1 control knobs are laser-engraved and are therefore abrasion resistant.

Other executions

Special executions on request

Different graduations.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT