GN 726 Control knurled knobs

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Knurled aluminium profile, anodised, black colour.

Cap

Acetal resin based (POM) technopolymer, light-grey colour.

Standard executions

H8 reamed hole. Assembly by means of a supplied stainless steel transversal grub screw with hexagon socket.

  • GN 726-M: cap with black position point.
  • GN 726-N: plain cap.
Other executions

Special executions on request

On the surface of the cap words, marks, graphic symbols, etc...can be tampoprinted in colours.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT