GN 723.4 Control knurled knobs

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Knurled anodised aluminium in natural colour.

Standard executions

H8 reamed hole. Assembly by means of a supplied stainless steel transversal grub screw with hexagon socket.

  • GN 723.4-N: plain knob.
  • GN 723.4-M: knob with triangular index.
  • GN 723.4-S: knob with standard graduation, 20 marks, numbering from 0 to 9 increases as the knob is turned clockwise.

Laser-engraved precision graduations.

Accessories

Accessories

Flanges are available to optimise use of GN 723.4 knurled knobs GN 723.3.

Other executions

Special executions on request

Different Graduations.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT