GN 828 Bearing blocks

for adjusting screws GN 827, aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Types

  • Type A: with thread, mounting from above
  • Type UA: with groove, mounting from above
  • Type UB: with groove, mounting from the front

Aluminium     AM

matte ground

Reference line

laser-engraved, black colour

General information

Features and applications

GN 828 bearing blocks are used in combination with the stainless steel adjusting screws GN 827 for simple adjustment and positioning tasks.

For machining and assembly equipment where attachments and mechanisms need to be changed regularly, particularly simple adjustments can be achieved by combining the adjusting screws GN 827 knurled nuts GN 827.1 and bearing blocks GN 828 of the types UA and UB to ensure that settings are retained even between uses.

On the opposing part, type A or threading already present in the mounting plate can be used.

GN 828-UA - with groove, mounting from above 
Accessories

Accessories

  • Stainless Steel-Adjusting screws GN 827
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT