DIN 99 Lever handles

Steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • DIN 99-L: turned and black-oxide steel, plain pass-through hole.
  • DIN 99-N: turned and black-oxide steel, threaded pass-through hole.
  • DIN 99-L-NI:AISI 303 stainless steel, sandblasted matte finish, plain pass-through hole.
  • DIN 99-N-NI: AISI 303 stainless steel, sandblasted matte finish, threaded pass-through hole.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT