CTD Torque limiting wing knobs

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black (C9) or orange (C2) colour, matte finish.

Torque limiting mechanism

Nickel-plated steel.

Standard executions

  • CTD-B-2: nickel-plated steel boss with threaded blind hole, maximum torque 2Nm.
  • CTD-B-3: nickel-plated steel boss with threaded blind hole, maximum torque 3Nm.
  • CTD-p-2: nickel-plated steel threaded screw, maximum torque 2Nm.
  • CTD-p-3: nickel-plated steel threaded screw, maximum torque 3Nm.
General information

Features and applications

CTD wing knobs are used when the applied tightening torque must not exceed a preset value.

The torque transmission from the wing knob to the clamping element takes place by means of a spring system which prevents the overcoming of the established torque. Upon exceeding the established torque, a "click" sound will be heard to indicate that the maximum tightening has been reached. By turning the knob anticlockwise the mechanism unlocks.

CTD-p - Threaded screw 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT