VB.839 Three-arm knobs

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, polyamide based (PA) technopolymer coating, chemically bonded with semi-glossy finish, black colour.

Coloured centre cap

Polyamide based (PA) technopolymer, in the standard colours, semi-glossy finish.

Standard executions

  • VB.839-B: brass boss, threaded blind hole.
  • VB.839-SST: AISI 303 stainless steel boss, threaded blind hole.
  • VB.839-p: zinc-plated steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical data).
General information

Features

The three-arm shape is particularly ergonomic, ensuring an excellent grip.

Other executions

Special executions on request

  • Three-arm knobs with AISI 304 stainless steel metal parts.
  • Cap in other colours or with customised graphic symbols, marks or writings.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.