SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Technopolymer, easy cleaning

Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
- VC.692-B: brass boss, threaded blind hole.
- VC.692-SST: AISI 303 stainless steel boss, threaded blind hole.
- VC.692-p: zinc-plated steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical data).
- VC.692-SST-p: AISI 303 stainless steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical data).
Features and applications
The exclusive five-lobe shape (ELESA original design) offers the operator's fingers a proper grip and prevents unhealthy residues from depositing thanks to its solid shape without cavities.
The metal insert in AISI 303 stainless steel can be used in sectors where corrosion resistant materials are required.