DIN 466 Knurled knobs

Steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

  • DIN 466: steel class 5, turned and burnished.
  • DIN 466-ZB: steel class 5, turned and galvanised.
  • DIN 466-NI: AISI 303 stainless steel, sandblasted matte finish.

Standard execution

Hub, threaded pass-through hole.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.