SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Duroplast
Material
Phenolic based (PF) Duroplast, black colour, glossy finish.
Standard executions
- B.193-B: brass boss, threaded blind hole.
- B.193-SST: AISI 303 stainless steel boss, threaded blind hole.
- B.193-FP: brass boss, threaded through hole.
- B.193-p: zinc-plated steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical data).
- B.193-SST-p: AISI 303 stainless steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical data).