Technopolymer certified self-extinguish
Material
Glass-fibre reinforced polyamide based (PA) technopolymer certified self-extinguishing UL-94 V0, black colour, matte finish.
Rotating pin
Self-lubricating glass-fibre reinforced polyamide based (PA) technopolymer, black colour.
Standard executions
- CFM-PCN-AE-V0-SH: pass-through holes for countersunk head screws.
- CFM-PCN-AE-V0-B: brass bushings with threaded blind hole.
Rotation angle (approximate value)
Max 245° (-65° and +180° being 0° the condition where the two interconnected surfaces are on the same plane), see Fig.1.
Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.
To choose the convenient type and the right number of hinges for your application, see the Guidelines.
Features and applications
The compact size makes the product easy to install.
The CFM-PCN-AE-V0 hinge can be combined with the hinge with integrated electric cable CFM-PC.
| Resistance tests | Axial Stress | Radial Stress | 90° Angled Stress | |||
| Description | Maximum working load Ea [N] | Load at breakage Ra [N] | Maximum working load Er [N] | Load at breakage Rr [N] | Maximum working load E90 [N] | Load at breakage R90 [N] |
| CFM.PCN-AE-V0-SH | 700 | 1400 | 700 | 2200 | 700 | 2500 |
| CFM.PCN-AE-V0-B | 1000 | 1700 | 900 | 2100 | 700 | 1200 |