CFM-PC Hinges

With integrated electric cable, technopolymer certified self-extinguishing

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer certified self-extinguishing UL-94 V0, black colour, matte finish.

Rotating pin

Glass-fibre reinforced polyamide-based technopolymer (PA), excellent tribological characteristics, black colour.

Standard executions

Pass-through holes for countersunk head screws:

  • CFM-PC-SH-C-A+B: 8-pin cable with top axial output, length 3.5 or 4 m and 8-pin cable with female connector with rear output, length 1.5 or 1 m.
  • CFM-PC-SH-C-C+B: 8-pin cable with bottom axial output, length 3.5 or 4 m and 8-pin cable with female connector with rear output, length 1.5 or 1 m.
  • CFM-PC-SH-F-A+B: 8-pin cable with top axial output, length 3.5 and 8-pin cable with rear output, length 1.5 m.
  • CFM-PC-SH-F-C+B: 8-pin cable with bottom axial output, length 3.5 and 8-pin cable with rear output, length 1.5 m.

Nickel-plated brass bushings with threaded blind hole:

  • CFM-PC-B-C-A+B: 8-pin cable with top axial output, length 3.5 or 4 m and 8-pin cable with female connector with rear output, length 1.5 or 1 m.
  • CFM-PC-B-C-C+B: 8-pin cable with bottom axial output, length 3.5 or 4 m and 8-pin cable with female connector with rear output, length 1.5 or 1 m.
  • CFM-PC-B-F-A+B: 8-pin cable with top axial output, length 3.5 and 8-pin cable with rear output, length 1.5 m.
  • CFM-PC-B-F-C+B: 8-pin cable with bottom axial output, length 3.5 and 8-pin cable with rear output, length 1.5 m.
CFM-PC-SH-C-C+B - Pass-through holes for countersunk screws, bottom output cable 3.5 or 4 m, rear output cable with connector 1.5 or 1 m 

Rotation angle (approximate value)

Max 245° (-65° and +180° being 0° the condition where the interconnected surfaces are on the same plane), see Fig.1.

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

To choose the convenient type and the right number of hinges for your application, see the Guidelines.

CFM-PC-SH-C-C+B - Pass-through holes for countersunk screws, bottom output cable 3.5 or 4 m, rear output cable with connector 1.5 or 1 m 
General information

Features and applications

  • The CFM-PC hinge integrates the function of a simple hinge with the possibility of passing electric current from a jamb to the attached door.
  • It eliminates the presence of exposed and unsightly cables and "cable gland" bridges.
  • Protects cables during door or structure movement, ensuring they do not get damaged or caught on any obstacles. Suitable for portable or laboratory testing equipment that is frequently moved.
  • The compact size, various mounting and cable output options make this product easy to install.
  • The 8-pin cable allows the user to interface with various devices such as light points, electric locks, and any handles with electrical switch.
  • The CFM-PC hinge can be combined with one or more complementary hinges CFM-PCN (see Fig. 2) or handles with electrical switch EBR-SWM, EBR-SWB and M.2000-SWM. In case of horizontal door opening or of a limited weight it is possible to use one hinge only.
  • Minimum bending radius of external cables 30 mm.
CFM-PC-SH-C-C+B - Pass-through holes for countersunk screws, bottom output cable 3.5 or 4 m, rear output cable with connector 1.5 or 1 m 
Resistance testsAxial StressRadial Stress90° Angled Stress
CFM-PC-SH-C-C+B - Pass-through holes for countersunk screws, bottom output cable 3.5 or 4 m, rear output cable with connector 1.5 or 1 mCFM-PC-SH-C-C+B - Pass-through holes for countersunk screws, bottom output cable 3.5 or 4 m, rear output cable with connector 1.5 or 1 mCFM-PC-SH-C-C+B - Pass-through holes for countersunk screws, bottom output cable 3.5 or 4 m, rear output cable with connector 1.5 or 1 m
DescriptionMaximum working load
Ea [N]
Load at breakage
Ra [N]
Maximum working load
Er [N]
Load at breakage
Rr [N]
Maximum working load
E90 [N]
Load at breakage
R90 [N]
CFM.PC-SH700120070022008002300
CFM.PC-B700160080024008001300
Electrical features
Electrical features
 Type cableType connector
Outside diameter7.2 mm7.2 mm
Conductors cross-section8xAWG228xAWG22
Maximum applicable voltage400 V30 V
Maximum current4 A2 A
Lock ring-INOX AISI 316
SheathPVCPVC
UL StylecRUus AWM STYLE 2587
Other executions

Special executions on request

Cables of different lengths.

Instructions of use

Assembly Instruction

  • Drill holes in the frame and door as a drilling template.
  • The hinge side with rear cable output must be installed on the door.
  • The hinge must not be used as a mechanical end-stroke either for door maximum opening or for closed door. For this reason it is necessary to create special mechanical stops that limit the movement of the door.
  • The connection cables must always be protected against mechanical damages.
CFM-PC-SH-C-C+B - Pass-through holes for countersunk screws, bottom output cable 3.5 or 4 m, rear output cable with connector 1.5 or 1 m 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT