SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Technopolymer
Wheel body
Polyamide based (PA) technopolymer, white color or blue color RAL 5005 (C55).
Rolling action
Hub with pass-through hole.
Fixed plate bracket
AISI 304 stainless steel sheet, the bracket is designed to withstand loads up to 3000N.
Turning plate bracket
AISI 304 stainless steel sheet, the bracket is designed to withstand loads up to 3000N. The presence of a double ball race and direct contact between the plate and the ball race ring with built-in pin ensure excellent manoeuvrability. Does not require maintenance. It consists of (see Fig.1):
- fitting plate: AISI 304 stainless steel sheet;
- fork: AISI 304 stainless steel sheet;
- ball race ring: AISI 304 stainless steel sheet;
- central pin: incorporated in the plate, cold reflanged;
- rotation system: dual grease-lubricated ball race;
- dust seal: blue technopolymer, available only for SBL and SBF executions.
Brake
Total brake that locks the wheel and bracket rotation. The optimised dimensions and the retractable pedal ensure minimal space occupied and maximum actuation ease. Stainless steel spring.
Standard executions
- PBL: fixed plate bracket, without brake.
- SBL: turning plate bracket, without brake.
- SBF: turning plate bracket, with brake.
- FBL: turning plate bracket and centre pass-through hole, without brake.
- FBF: turning plate bracket and centre pass-through hole, with brake.
Features and applications
Excellent wear and tearing resistance. For further information see wheel technical data sheet RE.F8.
The RAL 5005 blue colour is easily visible in case of accidental food contamination.