DIN 906 Threaded plugs

with conical thread, steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Versions

  • Type A: without thread coating
  • Type GPC: with thread coating

Zinc-plated steel, blue passivated     ST

AISI 303 stainless steel     NI

Thread coating (Type GPC)

Precote 5

  • white
  • Operating temperature -60 °C to +150 °C
Information

Information

Threaded plugs DIN 906 are used to close bore holes with cylindrical internal thread. The tightness depends on the medium, pressure, temperature and material pairing. The type GPC with thread coating provides a higher degree of safety.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT