San - Antimicrobial
polyethylene
Material
Polyethylene (PE), red colour.
Standard executions
- TX.: without packing ring.
- TX-G: with NBR synthetic rubber flat packing ring.
Maximum continuous working temperature
60°C.
Features and applications
The product is used in pneumatic and hydraulic systems to protect against dust and humidity.
The TX-G is particularly suitable for applications on components that require painting, as the protruding flat gasket allows greater coverage of the counterbore hole, minimising losses.