TN. Threaded plugs

flat packing ring, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Packing ring

NBR synthetic rubber flat washer, or in FKM (such as VITON®)*.

Standard executions

  • TN.: without lateral vent hole, NBR seal.
  • TN-FKM: without lateral vent hole, FKM seal.

Suitable for use with fuels (such as diesel and high octane petrol), alcohols, and weak organic acids.

  • TNF: with lateral vent hole, NBR seal.

Maximum continuous working temperature

100°C.

General information

Technical data

The tightening torque indicated in the table guarantees an optimal tightness, keeping the packing ring in the correct position.

Other executions

Other standard executions

  • TCD. oil fill plugs.
  • TSD. oil drain plugs.

Special execution on request

Oil plugs for high temperatures.

* Registered trademark by DuPont Dow Elastomers.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.