SELF-SANITISATION AGAINST BACTERIA AND FUNGI
AISI 316L stainless steel
Types
- Type B: without reflector.
- Type AK: with reflector made out of technopolymer (PSU polysulfone).
- Type AN: with stainless steel AISI 316L reflector.
Body
Stainless steel AISI 316L
Window
Security glass (ESG)
Snap ring (type B)
Stainless steel, non-rusting, 316Ti
Seals
Rubber FPM (Viton®)
Identification by not black finish of the seal
Temperature resistant up to 180 °C
Features and applications
The robust, scratch-proof glass of the stainless steel oil sight glass GN 743.10 is sealed at the edges by an O-ring. The sealing effect is independent of the axial pressure. The sight glasses can also be used in particularly aggressive environments thanks to the materials used.
The outside diameter of the oil level sight glasses with recessed hex matches the mounting holes for pipe fittings according to DIN 3852.
The outer seal is embedded in a radial recess. In addition, this groove prevents the seal from being ejected when the sight glass is tightened.
Stainless steel oil level sight glasses GN 743.10 can be used on pressurized tanks. Tests regarding maximum pressure are available.
Assembly Instructions
For mounting on walls of less than 4 mm thickness, please use a mounting nut GN 7430 .
On request
Seals of EPDM