GN 743.4 Oil level sight glasses

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

AISI 303 stainless steel.

Window

Natural glass for use with maximum continuous working temperature 100°C.

Ring

NBR synthetic rubber flat packing ring for use with maximum continuous working temperature 100°C.

Standard executions

  • GN 743.4-A: with reflector made out of technopolymer (PSU polysulfone), maximum continuous working temperature 100°C.
  • GN 743.4-B: without reflector, with AISI 301 stainless steel seal ring, maximum continuous working temperature 100°C.
General information

Features and applications

GN 743.4 oil level sight glasses can be used on pressurised oil tanks (oil-proof resistance data available on request).

Accessories

Accessories on request

Brass nuts with Gas threadings, type GH. for fitting to reservoirs with wall thickness smaller than 5 mm.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT