GN 743.1 Oil level sight glass

for high temperatures, aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Aluminium, glossy finish:

  • GN 743.1-A: with reflector made out of technopolymer (PSU polysulfone).
  • GN 743.1-B: without reflector.

Black anodised aluminium:

  • GN 743.1-AS: with reflector made out of technopolymer (PSU polysulfone).
  • GN 743.1-BS: without reflector.

Window

ESG safety glass.

Ring

FKM type VITON®*.

Maximum continuous working temperature

180°C.

General information

Features and applications

GN 743.1 oil level sight glasses can be used on pressurised oil tanks (oil-proof resistance data available on request).

Accessories

Accessories on request

Brass nuts GH. (with Gas threadings only) for fitting to reservoirs with wall thickness smaller than 5 mm.

* Registered trademark by DuPont Dow Elastomers.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT