GN 7430 Mounting nuts

Brass and AISI 316L stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Specification

Brass     MS

Plain

Stainless steel AISI 316L     A4

Plain

General information

Features and applications

Mounting nuts GN 7430 are used, for example, to fasten breather elements, oil level sight glasses or threaded plugs when the wall is too thin for inserting a thread or this is to be avoided for manufacturing simplification.

The sufficiently large hexagonal profile is chamfered on one side only, which increases the bearing surface and the thread length.

The stainless steel versions can be secured inside the housing by spot welds to facilitate assembly, they are generally suitable for applications with aggressive environmental conditions.

GN 7430-A4 - Stainless steel 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT