SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Technopolymer
Clamp and base
Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 9005 (C9) black colour or grey RAL 7040 (C33) colour, resistant to UV rays, matte finish.
Screws and nuts (supplied)
Cylindrical-head screw with hexagon socket in AISI 304 stainless steel with anti-seizure treatment.
Self-locking nuts in AISI 304 stainless steel.
Standard executions
- TCC-TP-PBF-T: with teeth.
- TCC-TP-PBF-S: without teeth.
Features
The joints composed of clamps with external teeth of 18 mm diameter have 24 teeth and an adjustment angle of 15°, while those of 30 mm diameter have 36 teeth and an adjustment angle of 10°.
Joints comprising bases and clamps without teeth can be positioned at any angle.
Clamps for tubes with a diameter of 18 ± 0.2 and 30 ± 0.2 mm.
For smaller diameter tubes, the hole reduction sleeve can be used TCC-A (to be ordered separately).
The "s" grub screws may be replaced by the kit TCC-KS.
Technical data
The resistance values shown in the table were measured during laboratory tests at ambient temperature with the screws tightened to the suggested torque "C#".