SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
with flat dipstick, fill symbol, technopolymer
Material
Polyamide based (PA) technopolymer, black colour RAL 9005 (C9) or orange colour RAL 2004 (C2), matte finish.
Packing rings
Two NBR synthetic rubber O-rings.
Flat dipstick
Flat section phosphatised steel.
On request and for sufficient quantities dipstick can be supplied in different lengths and/or complete with MAX-MIN level lines.
Standard executions
- TP-C+a: without side hole.
- TP-CF+a: with side breather hole.
Maximum continuous working temperature
100°C.
Graphic symbol "fill"
According to DIN regulations.
Mounting
Push-fit avoids the need to screw/unscrew.