SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Short version, steel or stainless steel
Versions
- Type A: without lock nut
- Type AK: with lock nut
Version in Steel
Steel, 1.7225 (42 CrMo 4V) ST
zinc plated, blue passivated
Stainless steel version
AISI 303 stainless steel NI
(X 10 CrNiS 18-9)
F1: max. total load
F2: max. load after deduction of the max. preload
- for screws 8.8 µ = 0.125 (Steel version)
- for screws 6.8 µ = 0.14 (Stainless steel version)
Information
Levelling sets GN 350.1 are used for levelling, adjusting and linking operations if small dimensions are given.
They comprise a threaded upper sleeve and a female threaded lower sleeve. The fine thread allows a stepless and precise setting and locking using the C-Spanner DIN 1810. A locking ring serves also as a height limiter for the max. height.
Accessories
C-Spanner DIN 1810