GN 350.1 Levelling inserts

Short version, steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Versions

  • Type A: without lock nut
  • Type AK: with lock nut

Version in Steel

Steel, 1.7225 (42 CrMo 4V)     ST

zinc plated, blue passivated

Stainless steel version

AISI 303 stainless steel     NI

(X 10 CrNiS 18-9)

F1: max. total load

F2: max. load after deduction of the max. preload

  • for screws 8.8 µ = 0.125 (Steel version)
  • for screws 6.8 µ = 0.14 (Stainless steel version)
Information

Information

Levelling sets GN 350.1 are used for levelling, adjusting and linking operations if small dimensions are given.

They comprise a threaded upper sleeve and a female threaded lower sleeve. The fine thread allows a stepless and precise setting and locking using the C-Spanner DIN 1810. A locking ring serves also as a height limiter for the max. height.

Accessories

Accessories

C-Spanner DIN 1810

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT