SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
for heavy duty applications, steel
Material
Manganese phosphate pressed steel, black colour.
Hexagon-socket head screws with countersink for cylinder support
Black-oxide steel.
Cylinder support bushings
Hardened steel.
Cylinder body and headers
Aluminium.
Rotating pins and seeger rings
Ground and hardened steel.
Push lever
AISI 420 stainless steel.
Standard executions
- PPE-LPV1/LPV2: with open clamping lever and two folded washers.
- PPE-LPV3: with solid clamping lever and bolt retainer.
Maximum working pressure
6 bars.
Max working temperature
70°C.
Features and applications
PPE pneumatic clamps have a reinforced body equipped with hardened and ground pins and bushings which makes them suitable for particularly heavy applications over an extended period of time.
They are all equipped with a magnetic cylinder which, through the use of the proximity switch PSWX (to be ordered separately) gives drive and/or control impulses while active.
Using a lubrication filter assembly is necessary for the cylinder to work properly for a long time, whereas flow regulators are recommended to guarantee long life of mechanical components.