SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Titanium
Types
- Type M: With hollow for grip
- Type L: With L-Handle
- Type T: With T-Handle
Pin
Titanium
Balls
Ceramic
Handle (type L / T)
Polyamide based (PA) technopolymer, black
Temperature resistant up to 80 °C
Compression spring
Corrosion-resistant alloy 2.4610
Temperature resistant up to 400 °C
Features and applications
Ball lock pins GN 113.30 are used for quick fixing, connecting and locking of various parts and workpieces. A typical application are locating pins which have often to be removed and installed again.
By pressing the spring loaded push button, both balls are unlocked and by releasing it, the balls are locked again.
Due to the selected material, ball lock pins GN 113.30 are suitable for use in highly corrosive environments. The titanium material also results in a 40% weight reduction compared to a similar part of steel or stainless steel.
The titanium version is used in lightweight construction, maritime applications and in chemical production.
On request
With round knob