GN 113.30 Ball Lock Pins

Titanium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Types

  • Type M: With hollow for grip
  • Type L: With L-Handle
  • Type T: With T-Handle

Pin

Titanium

Balls

Ceramic

Handle (type L / T)

Polyamide based (PA) technopolymer, black

Temperature resistant up to 80 °C

Compression spring

Corrosion-resistant alloy 2.4610

Temperature resistant up to 400 °C

General information

Features and applications

Ball lock pins GN 113.30 are used for quick fixing, connecting and locking of various parts and workpieces. A typical application are locating pins which have often to be removed and installed again.

By pressing the spring loaded push button, both balls are unlocked and by releasing it, the balls are locked again.

Due to the selected material, ball lock pins GN 113.30 are suitable for use in highly corrosive environments. The titanium material also results in a 40% weight reduction compared to a similar part of steel or stainless steel.

The titanium version is used in lightweight construction, maritime applications and in chemical production.

GN 113.30-M - With hollow for grip 
Accessory

Accessory

On request

On request

With round knob

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT