DIN 908-A4 Threaded plugs

with hexagon socket, stainless steel AISI 316

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Stainless steel AISI 316 / AISI 316Ti

Ultrasonically checked.

Standard executions

  • DIN 908-A4-A: without packing ring.
  • DIN 908-A4-AC: with copper flat packing ring (DIN 7603).
  • DIN 908-A4-AA: with aluminium flat packing ring (DIN 7603).
  • DIN 908-A4-AN: with stainless steel flat packing ring (DIN 7603).
General information

Features and applications

The packing rings in metal, copper or aluminium, allow the use of DIN 908 plugs also on high temperature applications.

Not advisable to use when there is a frequent screwing / unscrewing of the plug, for the possibility of deformation of the metal packing ring.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT