SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
with hexagon socket, stainless steel AISI 316
Material
Stainless steel AISI 316 / AISI 316Ti
Ultrasonically checked.
Standard executions
- DIN 908-A4-A: without packing ring.
- DIN 908-A4-AC: with copper flat packing ring (DIN 7603).
- DIN 908-A4-AA: with aluminium flat packing ring (DIN 7603).
- DIN 908-A4-AN: with stainless steel flat packing ring (DIN 7603).
Features and applications
The packing rings in metal, copper or aluminium, allow the use of DIN 908 plugs also on high temperature applications.
Not advisable to use when there is a frequent screwing / unscrewing of the plug, for the possibility of deformation of the metal packing ring.