SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
With non-slip disk, stainless Steel
Standard executions
AISI 303 stainless steel base and joint with hole or threaded stem.
AISI 304 stainless steel nut.
- LM-SST-TR (d): with threaded blind hole.
- LM-SST-TR (d - l): with threaded stem.
non-slip disk
Thermoplastic elastomer (TPE).
Features
The resistance of the levelling element to a static load is obviously limited by the load capacity of the stem.
The static load values in the table below refer to the resistance to a load applied on the axis of the levelling foot.
Under common working conditions, side or angular loading increases the stress on the stem and reduces its load capacity.
To increase the applicable load you can use the ball joint with threaded hole by inserting a steel threaded bar of higher resistance class. We recommend to insert a pressure pad between the end of the bar and the bottom of the threaded hole to reduce loading on the threading.