DVL.1 Rubber buffers

Rubber and steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Plain pass-through hole.

  • DVL.1: base plate in polished zinc-plated steel, vibration-damper body in natural rubber NR, black colour, hardness 40, 55, 70 Shore A ±5.
  • DVL.1-SST: base plate in INOX AISI 304 stainless steel, vibration-damper body in natural rubber NR, black colour, hardness 55 Shore A ±5.
General information

Features and applications

The rubber buffers have been designed to damp vibrations, shocks and noises produced by moving bodies or non-balanced vibrating masses of equipment and machines which can cause:

  • malfunctioning and reduction of the machine lifespan and/or of the adjacent ones;
  • damage to health;
  • noise.

Load diagrams for each single code are available on request.

See Technical data and guidelines for the choice.

Other executions

Special executions on request

  • Natural rubber NR, hardness 40, 70 tolerance ±5 Shore A for executions with AISI 304 stainless steel base.
  • Nitrile rubber NBR: for applications where high resistance to oil, fuels and other chemical substances is required.
  • EPDM Rubber: for applications where high resistance to high temperature, ozone, and atmospheric agents is required. It also has excellent electrical insulation properties.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT