VVH-06 Mini Cup-shaped vacuum cups

Diameter 6 mm, with or without shaped support, rubber

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Vacuum cup in oil-proof rubber (NBR), natural (NR), or silicone (VMQ).

Nickel-plated brass support.

Standard executions

  • VVH-06-A: oil-proof rubber, without support.
  • VVH-06-N: natural rubber, without support.
  • VVH-06-S: silicone rubber, without support.
  • VVH-06-T-A: oil-proof rubber, with support.
  • VVH-06-T-N: natural rubber, with support.
  • VVH-06-T-S: silicone rubber, with support.
General information

Features and applications

They can also be used in various sectors including electronics for gripping of electrical components, food packaging, and for handling products with very different technical characteristics in terms of size, materials (metal or plastic), form, and gripping surfaces (flat, slightly convex or concave).

Due to the diameter of the support surface that is only 6 mm and the shaped support that perfectly fits the shank of the vacuum suction cup, they are also suitable for handling objects with extremely small dimensions.

See Technical Data for vacuum cups .

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT