SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
with threaded hole
Material
Zinc-plated steel threaded insert.
No-slip coating
Thermoplastic elastomer (TPE), hardness 80 shore A.
Standard execution
Magnet in neodymium iron boron (NdFeB)
D=12÷43 temperatures to 60°C, D=57÷88 temperatures up to 80°C.
- RMF-ND-BK: threaded hole, non-slip coating in black colour RAL 9011.
- RMF-ND-WT: threaded hole, non-slip coating in white colour RAL 9016.
Features and applications
RMF flat retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions.
The elastomer surface increases the friction coefficient when lateral retaining forces are present, giving a better adhesion. These magnets are preferably used for sensitive surfaces.