SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Visually Detectable technopolymer base, stainless steel stem
Base
Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 5005 blue colour, matte finish.
Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).
Articulated stem
Threaded AISI 304 stainless steel with regulation hexagon.
Standard executions
- LV.A-SST-VD: without no-slip disk.
- LV.A-AS-SST-VD: with NBR rubber no-slip disk, hardness 70 Shore A, supplied assembled to the base.
Features and applications
The RAL 5005 blue colour is easily visible in case of accidental food contamination.
The special knurling under the lower lip of the base provides excellent stability and grip when using the levelling element without no-slip disk even on surfaces that are not perfectly flat.
The particular assembling system of the no-slip disk to the base assures a perfect anchoring, preventing separation even in case of impact during transport or of adhesion (sticking) to the floor (see No-slip disks ).
Order information
The levelling elements are supplied unassembled to make carriage and storage easier. The components (base and stem) are supplied in separate packing: less volume taken and better protection from scratches and dirt.
To order bases and stems separately, see:
- the codes of the Bases
- the codes of the Stems.