GN 136 Hinges

Steel or stainless steel sheet

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

AISI 304 stainless steel:

  • GN 136-NI-A: without holes, for welding.
  • GN 136-NI-B: holes for cylindrical-head screws.
  • GN 136-NI-C: holes for countersunk head screws.
  • GN 136-NISW-B: holes for cylindrical head screws, epoxy resin coating, black colour.

Steel, zinc plated (AISI 304 stainless steel pin):

  • GN 136-ST-B: holes for cylindrical-head screws.
  • GN 136-ST-C: holes for countersunk head screws.
General information

Rotation angle (approximate value)

Max 280° (-100° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

GN 136-NISW-B - Holes for cylindrical head screws, AISI 304 stainless steel, epoxy resin coating 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT