GN 136 Hinges

Steel or stainless steel sheet

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

AISI 304 stainless steel:

  • GN 136-NI-A: without holes, for welding.
  • GN 136-NI-B: holes for cylindrical-head screws.
  • GN 136-NI-C: holes for countersunk head screws.
  • GN 136-NISW-B: holes for cylindrical head screws, epoxy resin coating, black colour.

Steel, zinc plated (AISI 304 stainless steel pin):

  • GN 136-ST-B: holes for cylindrical-head screws.
  • GN 136-ST-C: holes for countersunk head screws.
General information

Rotation angle (approximate value)

Max 280° (-100° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

GN 136-ST-C - Holes for countersunk screws, zinc-plated steel 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT