SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
for gravity and positive drive position indicators, aluminium
Material
Aluminium, epoxy resin coating.
Colour
Black, matte finish.
Standard executions
H7 reamed pass-through hole.
Revolving handle (for +I versions) I.621+x in polyamide based (PA) technopolymer, black colour, matte finish.
- VAD-GXX: for gravity indicators, without handle.
- VAD-GXX+I: for gravity indicators, with handle.
- VAD-PXX: for positive drive indicators, without handle.
- VAD-PXX+I: for positive drive indicators, with handle.
Rear flange with internal crown gear wheel in acetal resin based (POM) technopolymer. Black-oxide steel screw and anchor pin.
Indicator choice (to be ordered separately)
To choose the indicator see the table below for possible assembly with indicators.
See also "Assembly Instruction" for gravity indicators type G or positive drive indicators type P.