VAD-XX Handwheels Ganter Norm GN 323.8

for gravity and positive drive position indicators, aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium, epoxy resin coating.

Colour

Black, matte finish.

Standard executions

H7 reamed pass-through hole.

Revolving handle (for +I versions) I.621+x in polyamide based (PA) technopolymer, black colour, matte finish.

  • VAD-GXX: for gravity indicators, without handle.
  • VAD-GXX+I: for gravity indicators, with handle.
  • VAD-PXX: for positive drive indicators, without handle.
  • VAD-PXX+I: for positive drive indicators, with handle.

Rear flange with internal crown gear wheel in acetal resin based (POM) technopolymer. Black-oxide steel screw and anchor pin.

General information

Indicator choice (to be ordered separately)

To choose the indicator see the table below for possible assembly with indicators.

See also "Assembly Instruction" for gravity indicators type G or positive drive indicators type P.

Other executions

Special executions on request

Handwheels with cross holes according to EN 110.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT