SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Vulcanised rubber coating
Covering
Grey anti-trace rubber.
Wheel centre body
Polypropylene-based (PP) technopolymer, with polyamide thread guards (D = 40 mm) or with metal thread guards (D = 50, 60, 80 mm).
Rolling action
Hub with pass-through hole.
Fixed plate bracket
Electrolytically zinc-plated steel sheet bracket.
Turning plate bracket
Electrolytically zinc-plated steel sheet bracket.
The presence of a double ball race and direct contact between the plate and the ball race ring with built-in pin ensure excellent manoeuvrability.
Front-actuated brake
Total brake that locks rotation of the wheel and the technopolymer bracket.
The optimised dimensions and the retractable pedal ensure minimal space occupied and maximum actuation ease.
Standard executions
- PBL: fixed plate bracket, without brake.
- SBL: turning plate bracket, without brake.
- SBF: turning plate bracket, with brake.
- CBL: turning plate bracket and threaded centre pin, without brake.
- CBF: turning plate bracket and threaded centre pin, with brake.
- FBL: turning plate bracket and centre pass-through hole, without brake.
- FBF: turning plate bracket and centre pass-through hole, with brake.
Applications
Castors for the general public, excellent rolling resistance and elasticity features.
Environmental conditions
Suitable for use in humid environments and in the presence of medium-aggressive chemical environments; use in environments with the presence of organic, chlorinated solvents, hydrocarbons and mineral oils is not recommended.