SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
with double valve and threaded connector, steel
Material
- Cover: steel sheet, with chrome plating superficial treatment.
- Flange: zinc-plated steel sheet.
- Threaded connector: zinc-plated steel.
Packing ring
NBR synthetic rubber flat washer.
Overpressure valve
Technopolymer with NBR synthetic rubber O-ring and stainless steel spring.
Set at around 0.350 bar (on request 0.700 bar).
Suction valve
Technopolymer sealing disk with NBR synthetic rubber O-ring and stainless steel spring.
Set at around 0.030 bar.
Ring-shaped air filter
Tech-foam 10 µ or 40 µ.
Standard executions
- SMW-F10: air filtration 10 µ.
- SMW-F40: air filtration 40 µ.
Maximum continuous working temperature
100°C.
Features and applications
Double-valve breather cap SMW. creates a pressure plenum chamber right above the oil level within given limit conditions in order to avoid any reservoir deformation.
Advantages:
- it reduces reservoir air volume intake keeping clean fluid and filter;
- it improves suction pump action under working conditions reducing cavitation phenomenon;
- it reduces foam in fluid.
Technical data
Air flow rate for the different executions of breather caps can be obtained from the diagram on the basis of the difference of air pressure inside and outside the reservoir.
Special executions on request
With dipstick for fluid level indication.