SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
with valve and splash guard, for high pressure, technopolymer
Material
Polyamide based (PA) technopolymer:
Cover: RAL 2004 orange, semi-matte finish, with graphic symbol "valve".
Threaded fitting with splash guard: black, semi-matte finish.
Packing ring
NBR synthetic rubber flat washer.
Overpressure valve
Technopolymer with NBR synthetic rubber O-ring
Stainless steel spring, set at around 0.350 bar or 0.700 bar.
Maximum continuous working temperature
100° C.
Standard executions
- SFV-AP-350MB: valve opens when pressure exceeds 0.35 bar (set at 350 mb).
- SFV-AP-700MB: valve opens when pressure exceeds 0.700 bar (set at 700 mb).
Features and applications
SFV-AP valve breather caps are particularly suitable for all those applications (speed reducers, variators or compressors) when the internal air pressure must not exceed a certain value (350 or 700 mb).
In these cases, the safety valve of the cap allows the expulsion of the exceeding air in the reservoir, thus re-establishing the pressure values for which the valve is set.
Valve (closed in normal pressure conditions) prevents dust from getting in and oil-losses.
SFV-AP breather caps are made with a special internal geometry which stops the leakage of the fluid to the outside, even in the most critical cases of strong fluid projections.
Technical data
Air flow rate for the different executions of breather caps can be obtained from the diagram on the basis of the difference of air pressure inside and outside the reservoir.
Special executions on request
- Black colour cover.
- Version with flat dipstick.