SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Inductive sensor
Material
Polyamide based (PA) technopolymer body, polyurethane (PUR) connector, thermoplastic polyurethane cable (TPU) and nickel-plated brass nut.
Features
Proximity switches can be fitted to pneumatic fastening clamps MM-BL, MM-BI or MM-BC to induce controlled signals that have as their output the lighting of 3 LEDs providing the arm position.
Proximity switches can be screwed directly onto the clamps and can be assembled on both sides.
Technical data
LED indicators:
- Green: the sensor is correctly connected and ready to transmit the signal.
- Red: the arm is in the locked position.
- Yellow: the arm is in the rest position.
| Output | PNP |
| Power supply | 10 – 30 Vdc |
| Max load | 100 mA |
| Voltage drop | ≤ 2 V |
| Temperature | 0 ÷ 50 °C |
| Protection class | IP65 |
Special execution on request
Proximity switch with NPN output
Accessories on request
Cable with M12 connector MM-CS.
Assembly instructions
- Remove the screws and the metal plate from the fastening clamps Fig.1.
- Assemble the thermosetting plastic plate, the proximity sensor and the two M4 screws in black-oxide steel (included in the supply) Fig.2.