MM-SI Proximity switches for pneumatic fastening clamps

Inductive sensor

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyamide based (PA) technopolymer body, polyurethane (PUR) connector, thermoplastic polyurethane cable (TPU) and nickel-plated brass nut.

General information

Features

Proximity switches can be fitted to pneumatic fastening clamps MM-BLMM-BI or MM-BC to induce controlled signals that have as their output the lighting of 3 LEDs providing the arm position.

Proximity switches can be screwed directly onto the clamps and can be assembled on both sides.

Technical data

LED indicators:

  • Green: the sensor is correctly connected and ready to transmit the signal.
  • Red: the arm is in the locked position.
  • Yellow: the arm is in the rest position.
OutputPNP
Power supply10 – 30 Vdc
Max load100 mA
Voltage drop≤ 2 V
Temperature0 ÷ 50 °C
Protection classIP65
MM-SI-32 - MM-BL-32 / MM-BI-32 / MM-BC-32 
MM-SI-32 - MM-BL-32 / MM-BI-32 / MM-BC-32 
Other executions

Special execution on request

Proximity switch with NPN output

Accessories on request

Cable with M12 connector MM-CS.

MM-SI-32 - MM-BL-32 / MM-BI-32 / MM-BC-32 
Instructions of use

Assembly instructions

  • Remove the screws and the metal plate from the fastening clamps Fig.1.
  • Assemble the thermosetting plastic plate, the proximity sensor and the two M4 screws in black-oxide steel (included in the supply) Fig.2.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Misati

ASK THE EXPERT