SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Stainless steel
Base
AISI 304 stainless steel.
Sensor holder plate
AISI 304 stainless steel.
Screws, nuts and washers
AISI 304 stainless steel.
Inductive proximity switch
- Body: AISI 304 stainless steel, M8x1 threaded.
- Retaining nuts: AISI 304 stainless steel.
- Spring washers: AISI 304 stainless steel.
Standard executions
- KSW-A-E: for vertical series toggle clamps with folded base.
- KSW-B-F: for vertical series toggle clamps with straight base.
- KSW-M-O: for horizontal series toggle clamps with folded base.
- KSW-N-P: for horizontal series toggle clamps with straight base.
Features and applications
The control sensor kit consists of a folded or straight base to be fixed to the sensor holder plate using two threaded screws with nuts and washers, which are included in the supply. The slotted holes in the base allow the kit to be assembled on both sides of the clamp base and the inductive sensor (included in the supply) to be positioned according to the needs of the application, allowing the presence or proximity of metal objects to be detected without the need for physical contact, due to the change in the electromagnetic field that is generated and consequently detected by the sensor: This change is then converted into an electrical impulse, which is sent remotely to indicate that the clamp has been closed or opened, and in the event of accidental movement or incorrect opening caused by vibration or shock, it can trigger a blockage of the machining process.
| Inductive proximity switch | |
|---|---|
| Output type | PNP normally open |
| Voltage range | 10-36 V DC |
| Output indicator | Yellow LED activated |
| Short circuit/overload indicator | Flashing LED |
| Working temperature | -25 +80 °C |
| Protection class | IP 67 |
| Code | Description | Toggle clamp series | Toggle clamp base | Toggle clamp type | Clamp dimensions |
| GG.AU800 | KSW.130-A-E | Vertical | Folded | MVA / MVAS / MVAS-PR / MVA-R | 130 |
| GG.AU804 | KSW.230-A-E | 230 | |||
| GG.AU801 | KSW.130-B-F | Vertical | Straight | MVB / MVBS / MVBS-PR | 130 |
| GG.AU805 | KSW.230-B-F | 230 | |||
| GG.AU802 | KSW.130-M-O | Horizontal | Folded | MOA / MOAS / MOAS-PR / MOA-R | 130 |
| GG.AU806 | KSW.230-M-O | 230 | |||
| GG.AU803 | KSW.130-N-P | Horizontal | Straight | MOB / MOBS / MOBS-PR | 130 |
| GG.AU807 | KSW.230-N-P | 230 |
Accessories on request
Connector for sensor with 3 - 5 or 10 metre cable.