SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
With spherical washer, with locknut, steel or stainless steel
Specification
Version in Steel
Steel, 1.7225 (42 CrMo 4V) ST
zinc plated, blue passivated
Stainless steel version
Stainless steel AISI 303 (X 10 CrNiS 18-9) NI
F1: max. total load
F2: max. load after deduction of the max. preload
- for screws 8.8 µ = 0.125 (Steel version)
- for screws 6.8 µ = 0.14 (Stainless steel version)
Information
Levelling sets GN 350.5 are used for levelling, adjusting and linking operations. The spherical washer allows precise installation of two non parallel planes at a required gradient up to ≈ 4°.
They comprise a threaded upper sleeve and a female threaded lower sleeve. The fine thread allows a stepless and precise setting and locking using the C-Spanner DIN 1810. A locking ring serves also as a height limiter for the max. height.
Accessories
C-Spanner DIN 1810