GN 350.5 Levelling inserts

With spherical washer, with locknut, steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Specification

Specification

Version in Steel

Steel, 1.7225 (42 CrMo 4V)     ST

zinc plated, blue passivated

Stainless steel version

Stainless steel AISI 303 (X 10 CrNiS 18-9)     NI

F1: max. total load

F2: max. load after deduction of the max. preload

  • for screws 8.8 µ = 0.125 (Steel version)
  • for screws 6.8 µ = 0.14 (Stainless steel version)
Information

Information

Levelling sets GN 350.5 are used for levelling, adjusting and linking operations. The spherical washer allows precise installation of two non parallel planes at a required gradient up to ≈ 4°.

They comprise a threaded upper sleeve and a female threaded lower sleeve. The fine thread allows a stepless and precise setting and locking using the C-Spanner DIN 1810. A locking ring serves also as a height limiter for the max. height.

Accessories

Accessories

C-Spanner DIN 1810

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT